JM-13
Essentra Components
Pneumatics & Hydraulics
Control Valves, Manifolds & Mufflers
Exhaust Port Mufflers & Silencers
Exhaust Mufflers
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v04000000/l3_v04030000/p170475/jm-11.prj},{NB=JM-13},{PN=JM-13},{AMERSID=1076363},{APACID=-},{EMEAID=-},{PIPE=0.37500000},{L=3.550},{DIA=1.340},{CONJM111=Default},{CONJM121=Default},{CONJM131=JM-13},{JM111=S},{JM121=S},{JM131=R},{PL=1.00000},{PS=0.25000},{RAD=0.67000},{WAF=0.68750},{D1=0.14693}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Essentra Components
Description
JM-11 - Exhaust Mufflers
Bill of material
JM-13
PN
Part Number
JM-13
JM-13
AMERSID
Americas ID
1076363
1076363
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
PIPE
Pipe Size
3/8
3/8
Inch
L
Length
3.550
3.550
Inch
DIA
Diameter
1.340
1.340
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求