MFP-487
Essentra Components
Pneumatics & Hydraulics
Control Valves, Manifolds & Mufflers
Air Control Valves
Blocking Valves
Blocking Valves
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v04000000/l3_v04040000/l4_v04040200/p170420/mfp-487.prj},{NB=MFP-487},{PN=MFP-487},{AMERSID=1076532},{APACID=-},{EMEAID=-},{SIZEPORTNPT=0.12500000},{PILOTPORT=5/32},{A=0.90},{B=0.86},{C=0.93750000},{D=2.41},{E=0.80},{F=1.59},{FLOWCV=0.78}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
MFP-487 - Blocking Valves
Bill of material
MFP-487
PN
Part Number
MFP-487
MFP-487
AMERSID
Americas ID
1076532
1076532
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
SIZEPORTNPT
Size Port NPT
1/8
1/8
Inch
PILOTPORT
Pilot Port
5/32
5/32
A
A Tube Diameter
0.90
0.90
Inch
B
B Width
0.86
0.86
Inch
C
C Hex Size
15/16
Inch
D
D Height
2.41
2.41
Inch
E
E Tube Location
0.80
0.80
Inch
F
F Tube Length
1.59
1.59
Inch
FLOWCV
Flow Cv
0.78
0.78
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求