EPN-110
Essentra Components
Pneumatics & Hydraulics
Hydraulic Indicators, Caps & Plugs
Breather Caps
Breather Caps
Powered by
CAD模型選擇
{essentra/l1_v00000000/l2_v09000000/l3_v09030000/p170525/epn-50_asmtab.prj},{NB=EPN-110},{PN=EPN-110},{AMERSID=1076823},{APACID=-},{EMEAID=-},{TYPE=Without Splash Guard},{A=2.76},{B=3/4 NPT},{C=0.59},{D=2.48},{E=0.63},{F=1.38},{G=0.24},{H=-},{PPATH=epn-50/epn-50_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Essentra Components
Description
EPN-50 - Breather Caps
Bill of material
EPN-110
PN
Part Number
EPN-110
EPN-110
AMERSID
Americas ID
1076823
1076823
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Type
Without Splash Guard
Without Splash Guard
A
A Knob Diameter
2.76
2.76
Inch
B
B Thread Size
3/4 NPT
3/4 NPT
C
C Thread Length
0.59
0.59
Inch
D
D Overall Length
2.48
2.48
Inch
E
E Hole Diameter
0.63
0.63
Inch
F
F Width Across Flats
1.38
1.38
Inch
G
G Hex Length
0.24
0.24
Inch
H
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求