目錄: EWAR - Ernst Wagner
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EWAR - Ernst Wagner
WP601 Stainless steel mirror 600 x 600 mm polished - 727855
EWAR - Ernst Wagner
A-Line
Surface Mounting
Stainless Steel Mirror
Powered by
CAD模型選擇
{ewar/a_line/surface_mounting/stainless_steel_mirror/wp601.prj},{NB=727855-WP601 Stainless steel mirror 600 x 600 mm polished(350)},{PN=WP601 Stainless steel mirror 600 x 600 mm polished},{AS=Highly Polished},{CNSORDERNO=727855},{LODLEVEL=350},{W=2.8},{INFO=PDF},{WEB=Info},{LINKDE=http://wagner-ewar.de/produkte/category:a-linie/uid:wp-601},{LINKEN=http://wagner-ewar.de/en/produkte/category:a-linie/uid:wp-601},{LINKFR=http://wagner-ewar.de/fr/produkte/category:a-linie/uid:wp-601}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
EWAR - Ernst Wagner
Description
WP601 - Stainless steel mirror 600 x 600 mm
Bill of material
WP601 Stainless steel mirror 600 x 600 mm polished - 727855
PN
Article-No./Description
WP601 Stainless steel mirror 600 x 600 mm polished
AS
Surface
Highly Polished
CNSORDERNO
Ident-No.
727855
LODLEVEL
LOD Level
350
200
350
200
W
Weight
2.8
kg
INFO
Info
PDF
WEB
Detail page wagner.de
Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求