svenska
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Ewellix
Created: 28.10.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Ewellix
SD 8x2.5R 24/24 G5-A NOWPR
Ewellix
Ball & Roller Screws
Ball Screws
Powered by
CAD模型選擇
{ewellix/ball_and_roller_screws/precision_ball_screws/sd_bd_sh_asmtab.prj},{NB=SD 8x2.5R 24/24 G5-A NOWPR},{COMP=Ewellix},{DESC=Rolled Ball Screw - Nut with Threaded End},{TP=SD},{NDL=8x2.5},{LP=G5},{THDL=24},{MEC=A},{REQLR=0},{NORT=},{KW=},{WP=NOWPR},{OPT=STDPLAY},{L2=-},{L22=0},{TS=126-A35},{L4=-},{L44=0.0},{M2=-},{PPATH=parts/sd_bd_sh_parts/sd_bd_sh_asmtpl.prj},{SERIES=SD-SDS},{REQLL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Ewellix
描述
SD/BD/SH - Rolled Ball Screw - Nut with Threaded End
明細表
SD 8x2.5R 24/24 G5-A NOWPR
COMP
Company
Ewellix
DESC
Description
Rolled Ball Screw - Nut with Threaded End
PN
Ordering key
SD 8x2.5R 24/24 G5-A NOWPR
TP
TYPE
SD - Miniature ball screw
SDS - Miniature stainless steel ball screw
BD - Miniature ball screw
BDS - Miniature stainless steel ball screw
SH - Miniature ball screw
SHS - Miniature stainless steel ball screw
SD - Miniature ball screw
SDS - Miniature stainless steel ball screw
BD - Miniature ball screw
BDS - Miniature stainless steel ball screw
SH - Miniature ball screw
SHS - Miniature stainless steel ball screw
NTP
Nut Type
Miniature screw, axial play, internal recirculation nut
NDL
Nominal diameter x Lead
8x2.5
10x2
10x4
12x2
12x4
12x5
14x4
16x2
16x5
16x10
8x2.5
10x2
10x4
12x2
12x4
12x5
14x4
16x2
16x5
16x10
mm
HND
Hand
R
LP
Lead precision
G5
G7
G9
G5
G7
G9
THDL
Threaded length
mm
Enter value for THDL
Threaded length
mm
cm
inch
ft
確定
MEC
Machined end combination
Cut only (without length indication)
Type 1 + Type 2 end machining
Type 2 + Type 2 end machining
Type 2 + Type 3 end machining
Type 2 + Type 4 end machining
Type 2 + Type 5 end machining
Type 3 + Type 5 end machining
End machined to root diameter d2, any length
End machined according to customer drawing on request
Cut only (without length indication)
Type 1 + Type 2 end machining
Type 2 + Type 2 end machining
Type 2 + Type 3 end machining
Type 2 + Type 4 end machining
Type 2 + Type 5 end machining
Type 3 + Type 5 end machining
End machined to root diameter d2, any length
End machined according to customer drawing on request
mm
REQLR
Required length for end machining right side
0
0
mm
NORT
Nut orientation
Not Available
Not Available
mm
KW
Keyway
Not Available
Not Available
mm
WP
Wipers
w/o Wiper
with Wiper
w/o Wiper
with Wiper
OPT
Options
Standard axial play
Reduced axial play
Standard axial play
Reduced axial play
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求