svenska
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Ewellix
Created: 28.10.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Ewellix
CAHB-30-N1A-102380-AAA000-000
Ewellix
Linear Actuators
CAHB series
Powered by
CAD模型選擇
{ewellix/linear_actuators/cahb_series/cahb30a_cahb31n_asmtab.prj},{NB=CAHB-30-N1A-102380-AAA000-00030A},{COMP=Ewellix},{DESC=Linear Actuator},{TYPE=30A},{TP=CAHB},{V=N},{LO=1},{OP1=0},{OP2=0},{S=102},{IP=Standard (IP 65)},{FA=A},{RA=A},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{P=},{PPATH=../parts/cahb_series_parts/cahb30a_cahb31n_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Ewellix
描述
CAHB-30A/31N Series - Linear Actuator
明細表
CAHB-30-N1A-102380-AAA000-000
COMP
Company
Ewellix
DESC
Description
Linear Actuator
PN
Part No.
CAHB-30-N1A-102380-AAA000-000
TYPE
30A
31N
30A
31N
TP
Type
CAHB
V
Voltage
115 V AC
230 V AC
115 V AC
230 V AC
V
LO
Load
1500
2300
1500
2300
N
SCR
Screw
ACME screw
OP1
Limit switch option
None
None
OP2
Position feedback option
None
Potentiometer
None
Potentiometer
S
Stroke (S)
102.000
153.000
204.000
305.000
457.000
610.000
102.000
153.000
204.000
305.000
457.000
610.000
mm
L
Retracted length (L)
380
mm
IP
Standard (IP 65)
FA
Front attachment
Standard (Hole Dia. = 13.1 mm)
Customized - Contact Ewellix for more information
Standard (Hole Dia. = 13.1 mm)
Customized - Contact Ewellix for more information
RA
Rear attachment
Standard (0 deg. and Hole Dia. = 13.1 mm)
Standard (30 deg. and Hole Dia. = 13.1 mm)
Standard (60 deg. and Hole Dia. = 13.1 mm)
Standard (90 deg. and Hole Dia. = 13.1 mm)
Standard (120 deg. and Hole Dia. = 13.1 mm)
Standard (150 deg. and Hole Dia. = 13.1 mm)
Customized - Contact Ewellix for more information
Standard (0 deg. and Hole Dia. = 13.1 mm)
Standard (30 deg. and Hole Dia. = 13.1 mm)
Standard (60 deg. and Hole Dia. = 13.1 mm)
Standard (90 deg. and Hole Dia. = 13.1 mm)
Standard (120 deg. and Hole Dia. = 13.1 mm)
Standard (150 deg. and Hole Dia. = 13.1 mm)
Customized - Contact Ewellix for more information
NOTE
Note
Cable 3D Model is just a Segment of the Actual Model
P
Position
Retracted
Extended
Retracted
Extended
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求