svenska
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Ewellix
Created: 28.10.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Ewellix
TFG50-23200000-000
Ewellix
Telescopic Pillars
Powered by
CAD模型選擇
{ewellix/telescopic_pillars/tfg_asmtab.prj},{NB=TFG50-23200000-000},{COMP=Ewellix},{DESC=Telescopic Pillar},{TP=TFG},{V=50},{S=200},{OP1=0},{OP2=0},{OP3=0},{AC1=},{AC2=},{P=},{PPATH=parts/tfg_parts/tfg_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Ewellix
描述
Telemag TFG - Telescopic Pillar
明細表
TFG50-23200000-000
COMP
Company
Ewellix
DESC
Description
Telescopic Pillar
TP
Type
TFG
V
Voltage
120 V AC (50/60 Hz)
230 V AC (50 Hz)
120 V AC (50/60 Hz)
230 V AC (50 Hz)
V
S
Stroke (S)
200.000
250.000
300.000
350.000
400.000
500.000
700.000
200.000
250.000
300.000
350.000
400.000
500.000
700.000
mm
OP1
Encoder option
No Option
With 2-Hall Encoder, 14 Pulses per 9 mm Travel
No Option
With 2-Hall Encoder, 14 Pulses per 9 mm Travel
OP2
Mains cable feedthrough option
No Option
With Mains Cable Feedthrough (3xAWG16)
No Option
With Mains Cable Feedthrough (3xAWG16)
OP3
Control cable feedthrough option
No Option
With Control Cable Feedthrough (10xAWG28)
No Option
With Control Cable Feedthrough (10xAWG28)
AC1
Mounting plate option
w/o Mounting Plate
Top Mounting Plate (4xScrew M6x30,1xScrew M10x25)
Bottom Mounting Plate (4xScrew M6x30)
Top Mounting Plate (4xScrew M6x30,1xScrew M10x25) and Bottom Mounting Plate (4xScrew M6x30)
w/o Mounting Plate
Top Mounting Plate (4xScrew M6x30,1xScrew M10x25)
Bottom Mounting Plate (4xScrew M6x30)
Top Mounting Plate (4xScrew M6x30,1xScrew M10x25) and Bottom Mounting Plate (4xScrew M6x30)
AC2
Mains cable plug option
w/o Mains cable and plug
Mains cable SEV plug 3 000 mm, black, 3 x 0.75 mm2
Mains cable Schuko plug 3 000 mm, black, 3 x 0.75 mm2
Mains cable US plug 3 000 mm, black, 3 x 0.75 mm2
Mains cable British Standard plug 3 000 mm, black, 3 x 0.75 mm2
w/o Mains cable and plug
Mains cable SEV plug 3 000 mm, black, 3 x 0.75 mm2
Mains cable Schuko plug 3 000 mm, black, 3 x 0.75 mm2
Mains cable US plug 3 000 mm, black, 3 x 0.75 mm2
Mains cable British Standard plug 3 000 mm, black, 3 x 0.75 mm2
PN
Ordering key
TFG50-23200000-000
P
CAD model position
Retracted
Extended
Retracted
Extended
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Telemag TLG - Telescopic Pillar
Ewellix
31.01.2023
Telemag TLT - DC version - Telescopic Pillar
Ewellix
31.01.2023
Telemag TLC - AC version - Telescopic Pillar
Ewellix
31.01.2023
FRE Guiding Tube Sets - Telescopic Pillar - No Motor
Ewellix
31.01.2023
Telemag THG - Telescopic Pillar
Ewellix
31.01.2023
Medical Procedure Equipment CPMT - Telescopic Pillar
Ewellix
31.01.2023
Ophthalmic Equipment CPMA - Telescopic Pillar
Ewellix
22.02.2023
Infant Care CPMB - Telescopic Pillar
Ewellix
22.02.2023
Telesmart TXG - Telescopic Pillar
Ewellix
31.01.2023
Linear axis for collaborative robots LIFTKIT - Telescopic Pillar LIFTKIT
Ewellix
31.01.2023
CLDK - Casters with Leveling Mounts - Antivibration Heavy Load Type
Misumi
16.05.2024
MO - Electric motor (and its options)
NIASA, S.A.
20.04.2023
B3 - 3 phase motor
INKOMA-GROUP
17.04.2019
B3-HSGK - 3 phase motor
INKOMA-GROUP
17.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求