目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EAGF-G5.8 DN16 726.6035.515
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/eagf.prj},{NB=EAGF-G5.8 DN16 726.6035.515},{TYPE=EAGF-G5.8 DN16},{MATNR=726.6035.515},{D2=16.0},{D3=12.0},{G=0.62500000},{L1=62.5},{L2=28.5},{SW1=24},{KG=85},{X=3},{Y=0.300},{F=0.030}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
EXMAR
Description
EAGF - Male adaptor nipples BSPP
Bill of material
EAGF-G5.8 DN16 726.6035.515
TYPE
Type
EAGF-G5.8 DN16
EAGF-G5.8 DN16
MATNR
Mat.-Nr.
726.6035.515
726.6035.515
D2
Diameter
16.0
16.0
mm
D3
Diameter
12.0
12.0
mm
G
Thread
5/8
5/8
Inch
L1
Length
62.5
62.5
mm
L2
Length
28.5
28.5
mm
SW1
Width across flats
24
24
mm
KG
85
85
g/Pcs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求