目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-LEV-18LRK 1.2 718.3711.646.20
EXMAR
NC Tube Fittings
Male adaptor fittings
Male adaptor L fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_male_stud_tee-stud_barrels/nc_lev_lrk_srk.prj},{NB=NC-LEV-18LRK 1.2 718.3711.646.20},{TYPE=NC-LEV-18LRK 1.2},{MATNR=718.3711.646.20},{SERIE=L},{PN=160},{D1=18},{DI=15},{DGEWINDE=14.0},{R=1/2},{M1=26x1.5},{L1=40.0},{L2=23.5},{L3=36.0},{SW1=32},{SW2=24},{E=14.0},{KG=296},{V1=1},{X1=1.0},{X2=0.8},{X3=1.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
EXMAR
Description
NC-LEV-..LRK/SRK - Male adaptor L fittings, taper thread sealing form C acc. DIN 3852-2
Bill of material
NC-LEV-18LRK 1.2 718.3711.646.20
TYPE
Type
NC-LEV-18LRK 1.2
NC-LEV-18LRK 1.2
MATNR
Mat.-Nr.
718.3711.646.20
718.3711.646.20
SERIE
Serie
L
L
PN
Pressure nom.
160
160
bar
D1
Diameter
18
18
mm
R
Thread
1/2
1/2
M1
Thread
26x1.5
26x1.5
L1
Length
40.0
40.0
mm
L2
Length
23.5
23.5
mm
L3
Length
36.0
36.0
mm
SW1
Width across flats
32
32
mm
SW2
Width across flats
24
24
mm
E
Diameter
14.0
14.0
mm
KG
Weight
296
296
g/Pcs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求