目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
DRV-42L 808.3104.420.20
EXMAR
Valves
Powered by
CAD模型選擇
{exmar/valves/drv_ls.prj},{NB=DRV-42L 808.3104.420.20},{TYPE=DRV-42L},{MATNR=808.3104.420.20},{SERIE=L},{PN=250},{D1=42},{M1=52x2.0},{L1=120.5},{L2=74.0},{SW1=60},{SW2=60},{E=28.0},{KG=2880}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
EXMAR
Description
DRV-..L/S - Non-return valves, double-sided cutting ring connection
Bill of material
DRV-42L 808.3104.420.20
TYPE
Type
DRV-42L
DRV-42L
MATNR
Mat.-Nr.
808.3104.420.20
808.3104.420.20
SERIE
Serie
L
L
PN
Pressure nom.
250
250
bar
D1
Diameter
42
42
mm
M1
Thread
52x2.0
52x2.0
L1
Length
120.5
120.5
mm
L2
Length
74.0
74.0
mm
SW1
Width across flats
60
60
mm
SW2
Width across flats
60
60
mm
E
Diameter
28.0
28.0
mm
KG
Weight
2880
2880
g/Pcs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求