Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Screw ASME B18.3 HSSSKCPTC V2 5/16x3/8UNC
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/asme_b_18_3_v2_hssskcptc.prj},{NB=Screw ASME B18.3 HSSSKCPTC V2 5/16x3/8UNCU07890.031.0037(UNC)},{CNSORDERNO=U07890.031.0037},{D1=0.3125},{L1=0.375},{FABNETWEIGHT=2.100},{TT1=18},{P=1.058},{DK=0.1449},{J1=0.156},{TMIN=0.100},{CMAX=0.172},{CMIN=0.088},{W=45.000},{LMTOL=0.020},{JMAX=0.0952},{JMIN=0.0937},{LOD=MIN},{NORMSIZE=5/16},{D=5/16},{L=3/8},{BRAND=Fabory},{STANDARD=ASME ≈B18.3},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077375215},{INTRASTATCODE=7318154890},{ECLASS=23-11-03-02},{UNSPSC=31161518}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 68
HELP_VARIABLE
Company
Fabory
Description
ASME ≈B18.3 HSSSKCPTC - Screws, Set, Width Across Flats, Cup Point, Type C
Bill of material
Screw ASME B18.3 HSSSKCPTC V2 5/16x3/8UNC
CNSORDERNO
Article Number
U07890.031.0037
U07890.031.0037
NENNID
Short description
5/16X3/8
5/16X3/8
D
Nominal Diameter
5/16
5/16
Inch
L
Length
3/8
3/8
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME ≈B18.3
THREAD
Thread
Unified National Coarse
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Socket set screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00210
0.00210
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077375215
8717077375215
INTRASTATCODE
Intrastat code
7318154890
ECLASS
eClass
23-11-03-02
UNSPSC
31161518
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/U07890.031.0037
PACKAGING
Packaging unit
PCS
TT1
Thread per Inch
18
18
Inch
TT
Thread type
UNC
UNC
DK
Minor Dia
0.1449
0.1449
Inch
J
Width Across Flats
5/32
5/32
Inch
TMIN
Key Engagement Min
0.100
0.100
Inch
CMAX
Point Dia Max
0.172
0.172
Inch
CMIN
Point Dia Min
0.088
0.088
Inch
W
Point Angle
45.000
45.000
Inch
JMAX
Socket WAF Max
0.0952
0.0952
Inch
JMIN
Socket WAF Min
0.0937
0.0937
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASME ≈B18.3 HSSSCPTA - Screws, Set, Width Across Flats, Cup Point, Type A
Fabory
13.02.2023
ASME B18.3 HSSSCPTA - Screws, Set, Width Across Flats, Cup Point, Type A
Fabory
13.02.2023
ANSI B18.31.3 TR - Threaded Rod
Fabory
13.02.2023
ISO ≈7380-1 - Button head screws - Part 1: Hexagon/Hexalobular socket butto...
Fabory
21.04.2022
Terminal boxes - KL
Rittal
02.02.2023
SCB - Hexagon Socket Head Cap Screws - Stainless Steel
Misumi
03.06.2021
DIN ≈916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
ASME ≈B18.3 HSSSFP - Hex Socked Set Screw Flat Point
Fabory
13.02.2023
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN 471 - Stainless steel 1.4122
Böllhoff
26.10.2021
BN 48782 - Socket set screws flat point, Fine thread, Stainless Steel, 18-8...
Bossard Inch
29.11.2018
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
22720(Tooth surface) - Grub screws (Tooth surface)
STAMPINGMASTERS
24.01.2024
00000001 - Steel(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求