Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Sealing screw DIN 908 M45x2
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/din_908.prj},{NB=Verschlussschraube DIN 908 M45x2 07640.450.200(High)},{CNSORDERNO=07640.450.200},{D=45.000},{L=21},{PACKAGING=10},{VARIANT=0},{FABNETWEIGHT=215.000},{P=2.000},{K=5},{DK=52},{I=16},{E=25.2},{S=22},{T1=10.5},{W1=4},{F1=4.000},{G1=42.000},{R=1.600},{VERS=1.000},{NENNID=M45X2,00},{BRAND=Fabory},{STANDARD=DIN 908},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Cylindrical},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492154361},{INTRASTATCODE=7307991090},{ECLASS=23-11-11-90},{UNSPSC=31162103},{ETIM=EC000089},{FAB_NENN=M45x2.00},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 94
HELP_VARIABLE
Company
Fabory
Description
DIN 908 - Hexagon socket screw plugs with collar, cylindrical thread
Bill of material
Sealing screw DIN 908 M45x2
CNSORDERNO
Article Number
07640.450.200
07640.450.200
NENNID
Short description
M45X2,00
M45X2,00
D
Nominal thread diameter
45.000
45.000
mm
L
Nominal length ~
21
21
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 908
THREAD
Thread
Metric fine thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Cylindrical
Cylindrical
BASICMATERIAL
Basic material
Steel
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.21500
0.21500
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492154361
8715492154361
INTRASTATCODE
Intrastat
7307991090
7307991090
ECLASS
eClass
23-11-11-90
UNSPSC
31162103
ETIM
EC000089
URL
https://www.fabory.com/en-GB/p/07640450200
PACKAGING
Packaging Unit
10
10
PCS
D3
Thread core diameter
42.546
42.546
mm
P
Threaded pitch
2.000
2.000
mm
K
Height shutter +0.5 / 0
5
5
mm
DK
Head diameter h14
52
52
mm
I
Height without closure ± 0.2
16
16
mm
E
Width across corners min.
25.2
25.2
mm
S
Width across flats D12
22
22
mm
T1
Depth of the driving feature min.
10.5
10.5
mm
W1
Length minus the inner hexagon min.
4
4
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求