Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Washer DIN 436 30
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_436.prj},{NB=Scheibe DIN 436 30 38320.270.001High},{CNSORDERNO=38320.270.001},{D=27.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=348.000},{D1=30.000},{D2=30.840},{A=90.000},{A1=87.800},{H=6.000},{H1=7.000},{H2=5.000},{GEW=348.000},{NENNID=M27},{BRAND=Fabory},{STANDARD=DIN 436},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Flat},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492089649},{INTRASTATCODE=7318220095},{ECLASS=},{UNSPSC=31161807},{ETIM=EC002394},{FAB_NENN=30},{FAB_GEO=s=6;d1=30;a=90;For nom. size=M27},{FAB_ARTICLENUMBER=38320.270.001},{CNSAVOID=},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 43
HELP_VARIABLE
Company
Fabory
Description
DIN 435 - Square washers, especially for wood constructions
Bill of material
Washer DIN 436 30
CNSORDERNO
Article Number
38320.270.001
38320.270.001
NENNID
Short description
M27
M27
D
Nominal diameter
27.000
27.000
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 435
DIN 435
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Flat
BASICMATERIAL
Basic material
Steel
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Hot dip galvanized
Hot dip galvanized
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.34800
0.34800
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492089649
8715492089649
INTRASTATCODE
Intrastat
7318220095
7318220095
ECLASS
eClass
UNSPSC
31161807
ETIM
EC002394
URL
https://www.fabory.com/en-GB/p/38320270001
PACKAGING
Packaging Unit
25
25
PCS
A
Width max.
90.000
90.000
mm
H
Thickness
6.000
6.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
DIN 128 A - Curved spring lock washers
Fabory
13.02.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
DIN 975 - FN 221 - 8.8, verzinkt blau - Gewindestangen Länge 1000 mm
SFS Group Schweiz AG
24.05.2024
DIN 440 V - Stainless steel A4
Böllhoff
26.10.2021
DIN 439 - Stainless steel A2
Böllhoff
26.10.2021
DIN 438 - Slotted set screws with cup point
Fabory
21.04.2022
DIN 440 R - Steel hot-dip galvanised
Böllhoff
26.10.2021
DIN 443 A - Sealing push-in caps, form A
Fabory
13.02.2023
DIN 436 V2 - Washer square
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN ≈433 - Washers, product grade A, up to hardness 250 HV, preferably for ...
Fabory
13.02.2023
DIN444 - Swing bolts
Berger Tools
29.05.2023
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求