Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Spring washer DIN 6796 12
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_6796.prj},{NB=Spannscheibe DIN 6796 12 51447.120.001(High)},{CNSORDERNO=51447.120.001},{D=12.000},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=10.860},{DA=13.000},{DW=29.000},{H=3.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 6796},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Conical spring washer},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715493247482},{INTRASTATCODE=7318210091},{ECLASS=},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=12},{FAB_GEO=For nom. size=M12;d1 (H14)=13;d2 (h14)=29;h (max.)=3.95;s=3},{FAB_ARTICLENUMBER=51447.120.001},{CNSAVOID=},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 57
HELP_VARIABLE
Company
Fabory
Description
DIN 6795 - Conical spring washers for bolted connections
Bill of material
Spring washer DIN 6796 12
CNSORDERNO
Article Number
51447.120.001
51447.120.001
NENNID
Short description
M12
M12
D
Nominal diameter
12.000
12.000
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6795
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Conical spring washer
BASICMATERIAL
Basic material
Stainless steel
Stainless steel
GRADE
Grade
A2
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.01086
0.01086
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
Y
APPROVAL
Approval
EANCODE
EAN code
8715493247482
8715493247482
INTRASTATCODE
Intrastat
7318210091
7318210091
ECLASS
eClass
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/51447120001
PACKAGING
Packaging Unit
200
200
PCS
DA
Inner diameter H14
13.000
13.000
mm
DW
Outer diameter h14
29.000
29.000
mm
H
Height
3.000
3.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求