Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 705 EN 27434 V2 37815.280.001
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_705_a_en_27434_v2_asmtab.prj},{NB=DIN 705 EN 27434 V2 37815.280.001},{CNSORDERNO=37815.280.001},{D=28.000},{PACKAGING=MIN},{FABNETWEIGHT=122.000},{H8=28.000},{H13=45.000},{JS14=16.000},{NSS=1.000},{NDEN=8.000},{TDEN=6.466},{PEN=1.250},{LEN=12.000},{DTEN=2.000},{WSEN=1.200},{DFEN=2.500},{LOD=MIN},{NENNID=M8},{BRAND=Fabory},{STANDARD=DIN 705 A/EN 27434},{STYLE=},{TYPE=With set screw},{BASICMATERIAL=Steel},{GRADE=Free-cutting steel},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=with EN 27434},{ROHS=Y},{APPROVAL=},{EANCODE=8715492771469},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161807},{ETIM=EC002389},{FAB_NENN=},{FAB_GEO=},{FAB_ARTICLENUMBER=37815.280.001},{CNSAVOID=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 43
HELP_VARIABLE
Company
Fabory
Description
DIN 705 EN 27434 V2 - Stellringe
Bill of material
DIN 705 EN 27434 V2 37815.280.001
CNSORDERNO
Article Number
37815.280.001
37815.280.001
NENNID
Short description
M8
M8
D
Nominal diameter
28.000
28.000
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 705 A/EN 27434
STYLE
Style
TYPE
Type
With set screw
BASICMATERIAL
Basic material
Steel
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.12200
0.12200
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
with EN 27434
ROHS
RoHs
Y
EANCODE
EAN code
8715492771469
8715492771469
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161807
ETIM
EC002389
URL
https://www.fabory.com/en-GB/p/37815280001
H8
Inner diameter
28.000
28.000
H13
Outer diameter
45.000
45.000
JS14
Thickness
16.000
16.000
mm
NSS
Number of set screws
1.000
1.000
NDEN
Nominal thread diameter
8.000
8.000
TDEN
Thread core diameter
6.466
6.466
mm
PEN
Threaded pitch
1.250
1.250
LEN
Nominal length
12.000
12.000
DTEN
Diameter of the truncated cone point
2.000
2.000
mm
WSEN
Width of slot
1.200
1.200
DFEN
Depth of the driving feature max.
2.500
2.500
LOD
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求