Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Washer DIN 7989-1 24-C
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_7989_1.prj},{NB=Scheibe DIN 7989-1 24-C 38275.240.001(High)},{CNSORDERNO=38275.240.001},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=52.300},{NENN1=24},{D1=26.0},{D3=26.84},{D2=44.0},{D4=42.4},{H1=8},{NENNID=M24},{BRAND=Fabory},{STANDARD=DIN 7989-1},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Washer for steel structures},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077256170},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-01},{UNSPSC=31161807},{ETIM=EC000098},{FAB_NENN=24-C},{FAB_GEO=For nom. size=M24;d1=26;d2=44},{FAB_ARTICLENUMBER=38275.240.001},{H=8±1.2},{GEW=62.1},{CNSAVOID=},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 44
HELP_VARIABLE
Company
Fabory
Description
DIN 7989-1 - Washers for steel structures: Product grade C
Bill of material
Washer DIN 7989-1 24-C
CNSORDERNO
Article Number
38275.240.001
38275.240.001
NENNID
Short description
M24
M24
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7989-1
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Washer for steel structures
BASICMATERIAL
Basic material
Steel
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.05230
0.05230
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077256170
8717077256170
INTRASTATCODE
Intrastat
7318220095
7318220095
ECLASS
eClass
23-09-01-01
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/38275240001
PACKAGING
Packaging Unit
100
100
PCS
D2
Outer diameter max.
44.0
44.0
mm
H
Thickness
8±1.2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈433 - Washers, product grade A, up to hardness 250 HV, preferably for ...
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
DIN 7349 - Washers for bolts with heavy style spring pins
Fabory
13.02.2023
SM 1000 DIN 179 / ISO 4247 - Drill bushing - Drill bushing, cylindrical
SCHOLZ MECHANIK
22.09.2022
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
DIN 433-1 - Washers, product grade A, up to hardness 250 HV, preferably for...
Fabory
13.02.2023
DIN 125 A - Steel 140 HV
Böllhoff
26.10.2021
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
DIN ≈127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 1441 - Washers for clevis pins, finish medium
Fabory
13.02.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求