Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Countersunk screw DIN 963 A M5x18
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_963_a.prj},{NB=Senkschraube DIN 963 A M5x18 55110.050.018(High)},{CNSORDERNO=55110.050.018},{D=5.00},{L=18},{VARIANT=0.000},{FABNETWEIGHT=2.690},{P=0.800},{DF=4.480},{DK=9.200},{A=1.600},{B=13.900},{X=0.000},{K=2.500},{N=1.200},{R=0.500},{T=1.300},{FORM=0.000},{NENNID=M5X18},{BRAND=Fabory},{STANDARD=DIN 963 A},{THREAD=Metric thread},{THREADDIRECTIO=right},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=\"\"\"ISO2009;ASMEB18.6.7M;BS4183;NEN2370;NFE25-123\"\"\"},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494134804},{INTRASTATCODE=73181552},{ECLASS=},{UNSPSC=31161504},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1007
HELP_VARIABLE
Company
Fabory
Description
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
Bill of material
Countersunk screw DIN 963 A M5x18
CNSORDERNO
Article Number
55110.050.018
55110.050.018
NENNID
M5X18
M5X18
D
Nominal thread diameter
5.00
5.00
mm
L
Nominal length
18
18
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 963 A
DIN 963 A
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
right
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Stainless steel
Stainless steel
GRADE
Grade
A4
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00269
0.00269
kg
COMPARABLESTAN
Comparable standards
"""ISO2009;ASMEB18.6.7M;BS4183;NEN2370;NFE25-123"""
"""ISO2009;ASMEB18.6.7M;BS4183;NEN2370;NFE25-123"""
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
Y
EANCODE
EAN code
8715494134804
8715494134804
INTRASTATCODE
Intrastat code
73181552
73181552
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/55110050018
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch
0.800
0.800
mm
DK
Head diameter
9.200
9.200
mm
A
Distance from the last full form thread to the bearing face
1.600
1.600
mm
B
Thread length at form with shank
13.900
13.900
mm
K
Head height max.
2.500
2.500
mm
N
Width of slot
1.200
1.200
mm
R
Transition radius under head max.
0.500
0.500
mm
T
Depth of the driving feature max.
1.300
1.300
mm
LOD
Level of detail
High
Medium
Low
High
Medium
Low
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 7985 H - Cross recessed raised cheese head screws H
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 85 - Slotted pan head screws, Product grade A
Fabory
13.02.2023
DIN 316 - Wing screws
Fabory
13.02.2023
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
GB/T 68-2000 - Slotted countersunk flat head screws(common head style)
Chinese Manufacturers
26.06.2017
DIN ≈963 - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求