magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Pivot Joints
FATH
Connect
Variable Connectors
Powered by
CAD模型選擇
for Profile 20
26.07.2024
for Profile 20 x 40
26.07.2024
for Profile 1"
26.07.2024
for Profile 1.1"
26.07.2024
for Profile 30
26.07.2024
for Profile 30 x 60
26.07.2024
for Profile 1.5"
26.07.2024
for Profile 1.5" x 3.0"
26.07.2024
for Profile 40
26.07.2024
for Profile 40 x 80
26.07.2024
for Profile 45
26.07.2024
for Profile 45 x 90
26.07.2024
Pivot Joint 180°
26.07.2024
for Profile 25 x 51 - 1" x 2"
26.07.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.