Clamping plate PK 11-496x596x36/1730
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pk_11.prj},{NB=PK 11-396*596*36/1730},{SYMBOL=PK 11},{MN=35},{MBN=396x596},{FORMB=396},{FORML=596},{MATERIAL=1.1730},{H=36},{HTXT=[36,46]},{MATERIALX='1.1730','1.2312','1.2085'},{B=496},{L=596},{L1=524.000},{L2=430.000},{B1=324.000},{D1=42.000},{H1=21.000},{D2=18.000},{D3=26.000},{Z=0},{DENSITY=7850}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 95
HELP_VARIABLE
Company
PROPLASTICA
Description
PK11 - Clamping plate
Bill of material
Clamping plate PK 11-496x596x36/1730
SYMBOL
Symbol
PK 11
FORMB
Mold width
396
396
mm
FORML
Mold length
596
596
mm
MATERIAL
CHOOSE / Material
1.1730
1.2312
1.2085
1.1730
1.2312
1.2085
H
CHOOSE / Thickness
36.000
46.000
36.000
46.000
mm
B
Width
496
496
mm
L
Length
596
596
mm
L1
Holes distance
524.000
524.000
mm
L2
Holes distance
430.000
430.000
mm
B1
Holes distance
324.000
324.000
mm
D1
Diameter
42.000
42.000
mm
H1
Depth
21.000
21.000
mm
D2
Diameter
18.000
18.000
mm
D3
Diameter
26.000
26.000
mm
DENSITY
Density
7850
kg/m^3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求