Ejector rod KWH-18100
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/ejector_rod_kwh.prj},{NB=KWH-18100},{D=18},{D1=10},{S=14},{L1=12},{L2=20},{L3=45},{L=100},{LT=100,120,140,160,180,200,220,240},{MATERIAL=wg FCPK},{DENSITY=7850},{HARDNESS=60±2},{PDF=Info PDF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
PROPLASTICA
Description
KWH - Ejector rod
Bill of material
Ejector rod KWH-18100
D
Nomianl diameter
18
18
mm
D1
Diameter
10
10
mm
S
Width across flats
14
14
mm
L1
Length
12
12
mm
L2
Length
20
20
mm
L3
Length
45
45
mm
L
CHOOSE / Nominal length
100.000
120.000
140.000
160.000
180.000
200.000
220.000
240.000
100.000
120.000
140.000
160.000
180.000
200.000
220.000
240.000
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
7850
kg/m^3
HARDNESS
Hardness
60±2
HRC
PDF
PDF Document
Info PDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求