magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
2406709 DHAA-G-G3-20-B6-14
Festo
产品 (A - Z)
D
DHAA
Powered by
CAD模型選擇
{festo/parts/d/dhaa/dhaa_b6_asmtab.prj},{NB=2406709 DHAA-G-G3-20-B6-14},{TNR=2406709},{TYP=DHAA-G-G3-20-B6-14},{VERS=3.000},{PTNR=2406708},{DIND1=M4},{DIND2=M5},{DINH1=9.000},{DINH2=9.000},{DINL1=30.000},{DINL2=14.000},{B1=48.000},{B2=20.000},{D1=10.000},{D2=9.000},{D3=M4},{D3N=4.000},{D4=5.500},{D5=9.000},{H1=13.500},{L1=90.000},{L2=36.000},{L3=70.000},{T1=7.200},{T2=2.100},{T3=2.100},{PPATH=assemblies/dhaa_b6_asmtpl.prj},{CNSMASSEXACT=0.182},{GTIN=4052568253981}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
公司
Festo
描述
DHAA-B6 - 转接组件
明细表
2406709 DHAA-G-G3-20-B6-14
TNR
产品代号
2406709
2406709
TYP
型号
DHAA-G-G3-20-B6-14
DHAA-G-G3-20-B6-14
B1
48.000
48.000
mm
B2
20.000
20.000
mm
D1
10.000
10.000
mm
D2
9.000
9.000
mm
D3
M4
M4
mm
D4
5.500
5.500
mm
D5
9.000
9.000
mm
H1
13.500
13.500
mm
L1
90.000
90.000
mm
L2
36.000
36.000
mm
L3
70.000
70.000
mm
T1
7.200
7.200
mm
T2
2.100
2.100
mm
T3
2.100
2.100
mm
CNSMASSEXACT
重量
0.182
0.182
kg
GTIN
4052568253981
4052568253981
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求