magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
3489340 EAHM-E12-K-40
Festo
产品 (A - Z)
E
EAHM
Powered by
CAD模型選擇
{festo/parts/e/eahm/eahm_e12_asmtab.prj},{NB=3489340 EAHM-E12-K-40},{TNR=3489340},{TYP=EAHM-E12-K-40},{BG=40},{B1=110.000},{B2=78.000},{B3=26.000},{B4=36.500},{B5=5.000},{D1=M8},{H1=30.000},{H2=131.300},{L1=37.000},{CNSMASSEXACT=0.3300},{GTIN=4052568269999}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
公司
Festo
描述
EAHM-E12 - 固定组件
明细表
3489340 EAHM-E12-K-40
TNR
产品代号
3489340
3489340
TYP
型号
EAHM-E12-K-40
EAHM-E12-K-40
B1
110.000
110.000
mm
B2
78.000
78.000
mm
B3
26.000
26.000
mm
B4
36.500
36.500
mm
B5
5.000
mm
D1
螺纹
M8
H1
30.000
mm
H2
131.300
131.300
mm
L1
37.000
mm
CNSMASSEXACT
重量
0.3300
0.3300
kg
GTIN
4052568269999
4052568269999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求