magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
562229 EGSL-BS-55-250-5P
Festo
产品 (A - Z)
E
EGSL
Powered by
CAD模型選擇
{festo/parts/e/egsl/egsl_asmtab.prj},{NB=562229 EGSL-BS-55-250-5P---(0)},{TNR=562229},{KDM=55},{HUB=250},{VERS=6},{B=40.000},{B1=53.000},{B2=52.000},{B3=42.000},{B4=20.000},{B5=25.000},{B6=40.000},{B7=20.000},{B8=0.000},{B9=25.000},{D1=8.000},{D4=7.000},{D5=6.000},{D7=6.000},{D8=10.000},{H1=66.000},{H2=63.500},{H3=33.300},{H4=24.800},{H5=17.300},{H6=10.000},{H7=0.000},{H8=2.000},{H13=6.400},{H14=28.700},{L7=25.000},{L8=30.000},{L9=18.500},{L10=14.900},{L11=3.500},{L12=14.000},{L13=46.000},{L14=21.000},{L15=25.000},{L16=12.500},{L17=15.000},{T1=1.600},{T2=8.600},{T3=8.500},{T4=12.400},{T5=10.000},{T6=8.700},{TG=38.000},{VD=7.000},{SW=6.000},{L1=461.500},{L2=443.000},{L3=388.000},{L4=100.000},{L5=175.000},{L6=219.000},{HUBST=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
公司
Festo
描述
EGSL - 小型滑块驱动器
明细表
562229 EGSL-BS-55-250-5P
TNR
产品代号
562229
562229
TYP
型号
EGSL-BS-55-250-5P
EGSL-BS-55-250-5P
KDM
活塞直径
55
55
mm
HUB
行程
250
250
mm
HUBST
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
SS
Spindle pitch
5
5
mm
B
40.000
40.000
mm
B1
53.000
53.000
mm
B2
52.000
52.000
mm
B3
42.000
42.000
mm
B4
20.000
20.000
mm
B5
25.000
25.000
mm
B6
40.000
40.000
mm
B7
20.000
mm
B8
0.000
0.000
mm
B9
25.000
25.000
mm
D1
8.000
8.000
mm
D2
M3
M3
D3
M5
M5
D4
7.000
7.000
mm
D5
6.000
6.000
mm
D6
M4
M4
D7
6.000
6.000
mm
D8
10.000
10.000
mm
H1
66.000
66.000
mm
H2
63.500
63.500
mm
H3
33.300
33.300
mm
H4
24.800
24.800
mm
H5
17.300
17.300
mm
H6
10.000
mm
H7
0.000
0.000
mm
H8
2.000
mm
H13
6.400
6.400
mm
H14
28.700
28.700
mm
L7
25.000
25.000
mm
L8
30.000
30.000
mm
L9
18.500
18.500
mm
L10
14.900
14.900
mm
L11
3.500
3.500
mm
L12
14.000
14.000
mm
L13
46.000
46.000
mm
L14
21.000
mm
L15
25.000
25.000
mm
L16
12.500
12.500
mm
L17
15.000
15.000
mm
T1
1.600
1.600
mm
T2
8.600
8.600
mm
T3
8.500
8.500
mm
T4
12.400
12.400
mm
T5
10.000
10.000
mm
T6
8.700
8.700
mm
TG
38.000
38.000
mm
VD
7.000
7.000
mm
SW
6.000
6.000
mm
L1
461.500
461.500
mm
L2
443.000
443.000
mm
L3
388.000
388.000
mm
L4
100.000
100.000
mm
L5
175.000
175.000
mm
L6
219.000
219.000
mm
L21
10.000
10.000
mm
L31
17.000
17.000
mm
L41
15.000
15.000
mm
L51
22.000
22.000
mm
L61
7.000
7.000
mm
L71
60.000
60.000
mm
L81
115.000
115.000
mm
L91
398.000
398.000
mm
CNSMASSEXACT
重量
3.950
3.950
kg
GTIN
4052568209025
4052568209025
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求