magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
532705 FK-3/8-24
Festo
产品 (A - Z)
F
FK
Powered by
CAD模型選擇
{festo/parts/f/fk/fk_usa.prj},{NB=532705 FK-3_8-24---(asm_0_0)},{TNR=532705},{TYP=FK-3/8-24},{INFO=},{TYPNB=FK-3_8-24},{KK=3/8-24 UNF-2B},{WX=0},{WY=0},{B1=8.300},{D1=32.000},{D2=21.400},{D3=13.800},{L1=69.500},{L2=49.500},{L3=7.000},{L4=36.000},{L5=23.000},{L6=31.000},{SW1=30.000},{SW2=19.000},{SW3=12.000},{SW4=14.300},{P=0.700},{W1=4.000},{GEW=0.210},{VERS=10.000},{CNSMASSEXACT=0.210},{PPATH=templates/fk_base_sbl.prj},{V=1},{EOLDATE=},{GTIN=4052568340094}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
公司
Festo
描述
FK (USA) - 自对中活塞杆连接件
明细表
532705 FK-3/8-24
TNR
产品代号
532705
532705
TYP
型号
FK-3/8-24
FK-3/8-24
INFO
有效期
Information
KK
螺纹
3/8-24 UNF-2B
3/8-24 UNF-2B
WX
X-标准摆动角度
°
WY
Y-标准摆动角度
°
B1
8.300
8.300
mm
D1
32.000
32.000
mm
D2
21.400
21.400
mm
D3
13.800
13.800
mm
L1
69.500
69.500
mm
L2
49.500
49.500
mm
L3
7.000
7.000
mm
L4
36.000
36.000
mm
L5
23.000
23.000
mm
L6
31.000
31.000
mm
SW1
扳手开口宽度
30.000
30.000
mm
SW2
扳手开口宽度
19.000
19.000
mm
SW3
扳手开口宽度
12.000
12.000
mm
SW4
扳手开口宽度
14.300
14.300
mm
P
0.700
0.700
mm
CNSMASSEXACT
重量
0.210
0.210
kg
GTIN
4052568340094
4052568340094
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求