magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
34878 HGL-1/4-NPT
Festo
产品 (A - Z)
H
HGL
Powered by
CAD模型選擇
{festo/parts/h/hgl/hgl_usa.prj},{NB=34878 HGL-1/4-NPT},{TNR=34878},{TYP=HGL-1/4-NPT},{B=20.000},{D1IN=1/4 NPT},{D1=13.716},{D2IN=1/4 NPT},{D2=13.716},{D21IN=1/8 NPT},{D21=10.287},{H=23.000},{H1=33.000},{LGES=72.500},{L=59.000},{L1=13.500},{L2=21.900},{SWIN=HEX11/16\"},{SW=17.500},{GTIN=4052568305857}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
HGL (USA) - 单向阀
明细表
34878 HGL-1/4-NPT
TNR
产品代号
34878
34878
TYP
型号
HGL-1/4-NPT
HGL-1/4-NPT
B
20.000
20.000
mm
D1IN
1/4 NPT
1/4 NPT
英寸
D2IN
1/4 NPT
1/4 NPT
英寸
D21IN
1/8 NPT
1/8 NPT
英寸
H
23.000
23.000
mm
H1
33.000
33.000
mm
LGES
72.500
72.500
mm
L
59.000
59.000
mm
L1
13.500
13.500
mm
L2
21.900
21.900
mm
SWIN
HEX11/16"
HEX11/16"
英寸
GTIN
4052568305857
4052568305857
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求