magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8049145 OABM-P-G3-15-4
Festo
产品 (A - Z)
O
OABM
Powered by
CAD模型選擇
{festo/parts/o/oabm/oabm_p_asmtab.prj},{NB=8049145 OABM-P-G3-15-4},{TNR=8049145},{TYP=OABM-P-G3-15-4},{L=82.500},{L1=15.500},{L2=46.500},{L3=13.000},{L4=72.500},{N=4},{P=0.000},{A=0.000},{B=0.000},{C=-},{CE=0.000},{CNSMASSEXACT=0.0971},{GTIN=4052568295257}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
公司
Festo
描述
OABM-P - 气路板
明细表
8049145 OABM-P-G3-15-4
TNR
产品代号
8049145
8049145
TYP
型号
OABM-P-G3-15-4
OABM-P-G3-15-4
L
82.500
82.500
mm
L1
15.500
15.500
mm
L2
46.500
46.500
mm
L3
13.000
13.000
mm
L4
72.500
72.500
mm
P
0.000
0.000
mm
A
0.000
0.000
mm
B
0.000
0.000
mm
C
-
-
CNSMASSEXACT
重量
0.0971
0.0971
kg
GTIN
4052568295257
4052568295257
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求