magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
162786 FRZ-D-MINI
Festo
产品
气源处理
气源分配器
Powered by
CAD模型選擇
{festo/parts_cat/comp_air/air_dist/frz_asmtab.prj},{NB=162786 FRZ-D-MINI},{TNR=162786},{TYP=FRZ-D-MINI},{INFO=},{B1=30.000},{B2=20.000},{B3=40.000},{B4=30.000},{B5=7.200},{D1=12.000},{D2=G1/4},{D3=M4},{D4=G1/4},{T2=12.000},{PPATH=assemblies/frz_asmtpl.prj},{VERS=2.000},{EOLDATE=},{GTIN=4052568036591}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
FRZ-D - 分气块
明细表
162786 FRZ-D-MINI
TNR
产品代号
162786
162786
TYP
型号
FRZ-D-MINI
FRZ-D-MINI
INFO
有效期
Information
B1
30.000
30.000
mm
B2
20.000
20.000
B3
40.000
40.000
B4
30.000
30.000
B5
7.200
7.200
mm
D1
12.000
12.000
mm
D2
G1/4
G1/4
D3
M4
M4
D4
G1/4
G1/4
T2
12.000
12.000
mm
GTIN
4052568036591
4052568036591
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求