magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
161848 CRFNG-50
Festo
产品
机-电驱动器
附件
安装附件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/m_att/crfng_asmtab.prj},{NB=161848 CRFNG-50},{TNR=161848},{TYP=CRFNG-50},{KDM=50},{D1=40.000},{D2=9.000},{D3=15.000},{E=65.000},{F=0.600},{FB=9.000},{MF=12.000},{R=45.000},{T=6.500},{TF=90.000},{TG1=46.500},{UF=110.000},{CNSMASSEXACT=0.526},{D6912D=8.000},{D6912L=20.000},{GTIN=4052568129316}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
公司
Festo
描述
CRFNG - 法兰安装
明细表
161848 CRFNG-50
TNR
产品代号
161848
161848
TYP
型号
CRFNG-50
CRFNG-50
KDM
活塞直径
50
50
mm
D1
40.000
40.000
mm
D2
9.000
9.000
mm
D3
15.000
15.000
mm
E
65.000
65.000
mm
F
0.600
mm
FB
9.000
9.000
mm
MF
12.000
12.000
mm
R
45.000
45.000
mm
T
6.500
6.500
mm
TF
90.000
90.000
mm
TG1
46.500
46.500
mm
UF
110.000
110.000
mm
CNSMASSEXACT
重量
0.526
0.526
kg
GTIN
4052568129316
4052568129316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求