magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8112219 DHPL-20-100-P-A
Festo
产品
机械式抓手
机械式抓手
平行气爪
Powered by
CAD模型選擇
{festo/parts_cat/gripper/gripper/p_gripp/dhpl_asmtab.prj},{NB=8112219 DHPL-20-100-P-A---(0_high)},{TNR=8112219},{BAU=20},{HUB=50},{L1C=162.000},{L1O=262.000},{L2=17.000},{L3=113.000},{L4=119.000},{L5=237.000},{L6=131.000},{L7=118.000},{L8=12.500},{L9=1.000},{L10=0.000},{H1=19.000},{H2=22.000},{H3=68.000},{H4=28.000},{H5=9.000},{H6=19.800},{H7=11.700},{H8=67.000},{H9=20.000},{H10=53.000},{H11=59.000},{H12=10.000},{H13=22.000},{H14=1.000},{B1=65.000},{B2=30.000},{B3=30.000},{B4=54.000},{B5=30.000},{B6=8.000},{B7=8.000},{B8=4.000},{B9=0.000},{D1=10.000},{D2=10.000},{D4=5.000},{D6=6.500},{D8=4.000},{T1=4.500},{T2=0.000},{T3=0.000},{T4=16.000},{T5=7.000},{CNSMASSEXACT=1.407},{V=1},{TYP=DHPL-20-100-P-A},{D3=M8},{D5=M6},{HUBST=0.000},{LODLEVEL=high}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
公司
Festo
描述
DHPL - 平行气爪
明细表
8112219 DHPL-20-100-P-A
TNR
产品代号
8112219
8112219
TYP
型号
DHPL-20-100-P-A
DHPL-20-100-P-A
HUBST
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
LODLEVEL
LOD Level
High
Medium
Low
High
Medium
Low
L1C
162.000
162.000
mm
L1O
262.000
262.000
mm
L2
17.000
17.000
mm
L3
113.000
113.000
mm
L4
119.000
119.000
mm
L5
237.000
237.000
mm
L6
131.000
131.000
mm
L7
118.000
118.000
mm
L8
12.500
12.500
mm
L9
1.000
mm
L10
0.000
0.000
mm
H1
19.000
19.000
mm
H2
22.000
22.000
mm
H3
68.000
68.000
mm
H4
28.000
28.000
mm
H5
9.000
9.000
mm
H6
19.800
19.800
mm
H7
11.700
11.700
mm
H8
67.000
67.000
mm
H9
20.000
20.000
mm
H10
53.000
53.000
mm
H11
59.000
59.000
mm
H12
10.000
10.000
mm
H13
22.000
22.000
mm
H14
1.000
1.000
mm
B1
65.000
65.000
mm
B2
30.000
30.000
mm
B3
30.000
30.000
mm
B4
54.000
54.000
mm
B5
30.000
30.000
mm
B6
8.000
8.000
mm
B7
8.000
8.000
mm
B8
4.000
4.000
mm
B9
0.000
0.000
mm
D1
10.000
10.000
mm
D2
10.000
10.000
mm
D3
螺纹
M8
M8
D4
5.000
5.000
mm
D5
螺纹
M6
M6
D6
6.500
6.500
mm
D7
螺纹
-
-
D8
4.000
4.000
mm
D9
螺纹
M8x1
M8x1
EE
螺纹
M5
M5
T1
4.500
4.500
mm
T2
0.000
0.000
mm
T3
0.000
0.000
mm
T4
16.000
16.000
mm
T5
7.000
7.000
mm
CNSMASSEXACT
重量
1.407
1.407
kg
GTIN
4052568573188
4052568573188
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求