magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
197547 HGP-16-A-B-G2
Festo
产品
机械式抓手
机械式抓手
平行气爪
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2011年9月30日.
Alternative part(s)
Should a replacement part be used?
1254045 DHPS-16-A-NC---(0)
Festo
21.02.2024
{festo/parts_cat/gripper/gripper/p_gripp/hgp_asm_tab.prj},{NB=197547 HGP-16-A-B-G2---(asm_0_-ZH)},{TNR=197547},{TYP=HGP-16-A-B-G2},{INFO=2011-09-30},{EOLDATE=30.09.2011},{KDM=16},{HUBST=0},{ZBH=1},{B1=47.000},{B2=25.000},{B3=17.800},{B4=43.800},{B5=53.800},{B6=13.000},{D2=M 4},{D3=7.000},{D4=M 4},{D5=3.300},{D6=3.000},{EE=M 3},{H1=80.000},{H2=20.000},{H3=21.900},{H4=7.500},{H5=7.000},{H6=4.000},{H7=11.000},{H8=5.500},{H9=10.000},{L1=22.000},{L2=5.700},{L3=10.000},{L6=0.000},{T1=1.600},{T2=7.000},{T3=8.000},{T4=3.500},{T5=1.400},{EEP=3.000},{KDREE=2.459},{D2P=4.000},{KDR2=3.242},{D4P=4.000},{KDR5=3.242},{LHUB=5.000},{VERS=2.000},{VIS=1},{CNSMASSEXACT=0.197},{GTIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
公司
Festo
描述
HGP - 平行气爪
明细表
197547 HGP-16-A-B-G2
TNR
产品代号
197547
197547
TYP
型号
HGP-16-A-B-G2
HGP-16-A-B-G2
INFO
有效期
Information
2011-09-30
HUBST
行程
mm
Enter value for HUBST
行程
mm
cm
inch
ft
確定
ZBH
定位套
With centring sleeves (2xZBH)
Without centring sleeves
With centring sleeves (2xZBH)
Without centring sleeves
B1
47.000
47.000
mm
B2
25.000
25.000
mm
B3
17.800
17.800
mm
B4
43.800
43.800
mm
B5
53.800
53.800
mm
B6
13.000
13.000
mm
D2
螺纹
M 4
M 4
D3
7.000
7.000
mm
D4
螺纹
M 4
M 4
D5
3.300
3.300
mm
D6
3.000
3.000
mm
EE
螺纹
M 3
M 3
H1
80.000
80.000
mm
H2
20.000
20.000
mm
H3
21.900
21.900
mm
H4
7.500
7.500
mm
H5
7.000
7.000
mm
H6
4.000
4.000
mm
H7
11.000
11.000
mm
H8
5.500
5.500
mm
H9
10.000
10.000
mm
L1
22.000
22.000
mm
L2
5.700
5.700
mm
L3
10.000
10.000
mm
L6
0.000
0.000
mm
T1
1.600
1.600
mm
T2
7.000
7.000
mm
T3
8.000
8.000
mm
T4
3.500
3.500
mm
T5
1.400
1.400
mm
D4P
4.000
4.000
mm
CNSMASSEXACT
重量
0.197
0.197
kg
GTIN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求