magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
197564 HGPM-08-EZ-G9
Festo
产品
机械式抓手
机械式抓手
平行气爪
Powered by
CAD模型選擇
{festo/parts_cat/gripper/gripper/p_gripp/hgpm_sbl_tab.prj},{NB=197564 HGPM-08-EZ-G9---(0_geschlossen)},{TNR=197564},{TYP=HGPM-08-EZ-G9},{BV=mit Befestigungsflansch},{HUBST=0},{AGS=geschlossen},{X=2.000},{VERS=6.000},{FORM=8},{AGST1='geschlossen'},{AGST2='offen'},{B1=17.000},{B2=17.000},{B3=22.000},{B4=26.000},{B5=3.000},{B6=2.750},{B7=6.200},{D1=M3},{D1P=3.000},{KDRD1=2.459},{D2=3.000},{D3=22.000},{D4=0.000},{D5=0.000},{D6=M2,5},{D6P=2.500},{KDRD6=2.229},{D7=0.000},{D8=0.000},{D9=0.000},{H1=27.200},{H2=3.000},{H3=0.000},{H4=0.000},{H5=26.900},{H6=0.000},{H7=0.000},{L1=0.000},{L2=5.000},{L3=12.000},{T1=6.000},{T2=3.900},{T3=0.800},{W=0.000},{SW1=0.000},{CNSMASSEXACT=0.018},{GTIN=4052568160616}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
公司
Festo
描述
HGPM - 平行气爪
明细表
197564 HGPM-08-EZ-G9
TNR
产品代号
197564
197564
TYP
型号
HGPM-08-EZ-G9
HGPM-08-EZ-G9
BV
安装件
Direct flange mounting
Direct flange mounting
HUBST
中间位置附属件
mm
AGS
伸出位置
closed
open
closed
open
B1
17.000
17.000
mm
B2
17.000
17.000
mm
B3
22.000
22.000
mm
B4
26.000
26.000
mm
B5
3.000
3.000
mm
B6
2.750
2.750
mm
B7
6.200
6.200
mm
D1
螺纹
M3
D2
3.000
3.000
mm
D3
22.000
22.000
mm
D4
0.000
0.000
mm
D5
0.000
0.000
mm
D6
螺纹
M2,5
M2,5
D7
0.000
0.000
mm
D8
0.000
0.000
mm
D9
0.000
0.000
mm
H1
27.200
27.200
mm
H2
3.000
3.000
mm
H3
0.000
0.000
mm
H4
0.000
0.000
mm
H5
26.900
26.900
mm
H6
0.000
0.000
mm
H7
0.000
0.000
mm
L1
0.000
0.000
mm
L2
5.000
5.000
mm
L3
12.000
12.000
mm
T1
6.000
6.000
mm
T2
3.900
3.900
mm
T3
0.800
0.800
mm
W
0.000
0.000
°
SW1
扳手开口宽度
0.000
0.000
mm
CNSMASSEXACT
重量
0.018
0.018
kg
GTIN
4052568160616
4052568160616
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求