magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1310162 DHRS-25-A
Festo
产品
机械式抓手
机械式抓手
旋转抓手
Powered by
CAD模型選擇
{festo/parts_cat/gripper/gripper/r_gripp/dhrs_asmtab.prj},{NB=1310162 DHRS-25-A---(0)},{TNR=1310162},{TYP=DHRS-25-A},{GR=25},{ROT=0},{B1=29.500},{B2=0.000},{B3=8.750},{B4=15.000},{B5=13.000},{D1=3.000},{D2=3.300},{D3=7.000},{D4=9.000},{D5=M4},{D6=M4},{D7=7.000},{D8=5.300},{EE=M5},{H1=107.200},{H2=84.000},{H3=57.000},{H4=89.450},{H5=21.200},{H6=24.950},{H7=10.250},{H8=5.250},{H9=10.500},{H10=7.500},{H11=11.800},{H12=31.000},{H13=9.000},{L1=44.000},{L2=25.000},{L3=22.200},{L4=23.200},{L5=6.000},{L6=1.000},{L7=8.000},{T1=1.600},{T2=6.400},{T3=4.500},{T4=21.000},{T5=1.400},{W1=90.000},{W2=2.000},{PPATH=assemblies/dhrs_asmtpl.prj},{CNSMASSEXACT=0.2700},{GTIN=4052568229597}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
公司
Festo
描述
DHRS - 旋转气爪
明细表
1310162 DHRS-25-A
TNR
产品代号
1310162
1310162
TYP
型号
DHRS-25-A
DHRS-25-A
ROT
旋转角度
B1
29.500
29.500
mm
B2
0.000
0.000
mm
B3
8.750
8.750
mm
B4
15.000
15.000
mm
B5
13.000
13.000
mm
D1
3.000
3.000
mm
D2
3.300
3.300
mm
D3
7.000
7.000
mm
D4
9.000
9.000
mm
D5
M4
M4
D6
M4
M4
D7
7.000
7.000
mm
D8
5.300
5.300
mm
EE
M5
M5
H1
107.200
107.200
mm
H2
84.000
84.000
mm
H3
57.000
57.000
mm
H4
89.450
89.450
mm
H5
21.200
21.200
mm
H6
24.950
24.950
mm
H7
10.250
10.250
mm
H8
5.250
5.250
mm
H9
10.500
10.500
mm
H10
7.500
7.500
mm
H11
11.800
11.800
mm
H12
31.000
31.000
mm
H13
9.000
9.000
mm
L1
44.000
44.000
mm
L2
25.000
25.000
mm
L3
22.200
22.200
mm
L4
23.200
23.200
mm
L5
6.000
6.000
mm
L6
1.000
1.000
mm
L7
8.000
8.000
mm
T1
1.600
1.600
mm
T2
6.400
6.400
mm
T3
4.500
4.500
mm
T4
21.000
21.000
mm
T5
1.400
1.400
mm
W1
90.000
°
W2
2.000
°
CNSMASSEXACT
重量
0.2700
0.2700
kg
GTIN
4052568229597
4052568229597
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求