magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8148307 EMMT-AS-150-MKR-HS-R2M
Festo
产品
马达和控制器
伺服马达
Powered by
CAD模型選擇
{festo/parts_cat/motors/servo_m/emmt_as_asmtab_presets.prj},{NB=8148307 EMMT-AS-150-MKR-HS-R2M---(high)},{TNR=8148307},{TYP=EMMT-AS-150-MKR-HS-R2M},{FLA=150},{BAU=M},{WEL=K},{RAD=R},{WIC=HS},{ELE=R2},{LEI=-},{MES=M},{BRE=-},{LODLEVEL=high},{B1=152},{D1=24},{D2=30},{D3=130},{D4=M8},{D5=11.000},{D6=165},{L2=50},{L3=4.000},{L4=16},{L5=39.000},{T1=19.000},{R1=9.500},{GTIN=4052568591472}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 212
HELP_VARIABLE
公司
Festo
描述
EMMT-AS - 伺服马达
明细表
8148307 EMMT-AS-150-MKR-HS-R2M
TNR
产品代号
8148307
8148307
TYP
型号
EMMT-AS-150-MKR-HS-R2M
EMMT-AS-150-MKR-HS-R2M
LODLEVEL
LOD Level
High
Medium
Low
High
Medium
Low
B1
152
152
mm
B2
28.000
28.000
mm
D1
24
24
mm
D2
30
30
mm
D3
130
130
mm
D4
螺纹
M8
M8
D5
11.000
11.000
mm
D6
165
165
mm
H1
197.400
197.400
mm
H3
107.400
107.400
mm
L
316.500
316.500
mm
L1
266.500
266.500
mm
L2
50
50
mm
L3
4.000
4.000
mm
L4
16
16
mm
L5
39.000
39.000
mm
L6
44.700
44.700
mm
L7
14.000
14.000
mm
T1
19.000
19.000
mm
R1
9.500
9.500
mm
CNSMASSEXACT
重量
19.000
19.000
kg
GTIN
4052568591472
4052568591472
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求