magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8173537 DADP-SP-G9-10-F
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动器特定的附件
的止动附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/d_spec/stop_acc/dadp_sp_f_asmtab.prj},{NB=8173537 DADP-SP-G9-10-F---(high)},{TNR=8173537},{TYP=DADP-SP-G9-10-F},{LODLEVEL=high},{B1=19.100},{B2=7.700},{B3=8.100},{B4=1.500},{B5=5.550},{B6=12.000},{B7=9.600},{B8=2.550},{G1=M6x0.5},{H1=18.200},{H2=9.200},{H3=3.400},{H4=13.200},{H5=14.300},{H6=7.200},{H7=4.300},{L1=17.000},{L2=11.300},{L3=15.300},{L4=4.500},{L5=4.800},{CNSMASSEXACT=0.027},{GTIN=4052568631161}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
DADP-SP-F - 止动组件
明细表
8173537 DADP-SP-G9-10-F
TNR
产品代号
8173537
8173537
TYP
型号
DADP-SP-G9-10-F
DADP-SP-G9-10-F
LODLEVEL
LOD Level
High
Medium
Low
High
Medium
Low
B1
19.100
19.100
mm
B2
7.700
7.700
mm
B3
8.100
8.100
mm
B4
1.500
1.500
mm
B5
5.550
5.550
mm
B6
12.000
12.000
mm
B7
9.600
9.600
mm
B8
2.550
2.550
mm
G1
螺纹
M6x0.5
M6x0.5
H1
18.200
18.200
mm
H2
9.200
9.200
mm
H3
3.400
3.400
mm
H4
13.200
13.200
mm
H5
14.300
14.300
mm
H6
7.200
7.200
mm
H7
4.300
4.300
mm
L1
17.000
17.000
mm
L2
11.300
11.300
mm
L3
15.300
15.300
mm
L4
4.500
4.500
mm
L5
4.800
4.800
mm
CNSMASSEXACT
重量
0.027
0.027
kg
GTIN
4052568631161
4052568631161
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求