magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
539924 SBN-32
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
双耳环支座,耳轴支撑件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/clevis_trsupp/sbn_sbl_tab.prj},{NB=539924 SBN-32---(0)},{TNR=539924},{TYP=SBN-32},{DW=0},{AB=9.000},{AH=40.000},{AT=5.000},{E3=46.100},{L2=50.000},{L3=72.200},{MR=13.000},{TG1=30.000},{TG2=28.000},{B=14.000},{D1=30.100},{D2=47.000},{L1=45.000},{M=M10x1},{CNSMASSEXACT=0.3610},{GTIN=4052568050085}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
SBN - 耳轴安装件
明细表
539924 SBN-32
TNR
产品代号
539924
539924
TYP
型号
SBN-32
SBN-32
DW
旋转角度
°
AB
9.000
9.000
mm
AH
40.000
40.000
mm
AT
5.000
5.000
mm
E3
46.100
46.100
mm
L2
50.000
50.000
mm
L3
72.200
72.200
mm
MR
13.000
13.000
mm
TG1
30.000
30.000
mm
TG2
28.000
28.000
mm
B
14.000
14.000
mm
D1
30.100
30.100
mm
D2
47.000
47.000
mm
L1
45.000
45.000
mm
M
M10x1
M10x1
CNSMASSEXACT
重量
0.3610
0.3610
kg
GTIN
4052568050085
4052568050085
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求