magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
4835941 DARF-Q11-20
Festo
产品
气驱动器
气缸附件/驱动单元附件
活塞杆附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/pirod_att/darf_q11_asmtab.prj},{NB=4835941 DARF-Q11-20},{TNR=4835941},{TYP=DARF-Q11-20},{B1=30.000},{B2=30.500},{B3=37.200},{B4=2.500},{B5=76.800},{D1=12.000},{D2=15.000},{D3=35.000},{D4=M4},{D4A=4.000},{D5=12},{D6=4.500},{D7=8.000},{D8=12.000},{D9=12.000},{D10=7.000},{H1=7.500},{N1=4.000},{T1=25.100},{T2=13.500},{T3=4.400},{T4=1.600},{D41=4.300},{D42=6.700},{T5=2.500},{T6=2.000},{T7=3.200},{T8=17.500},{T9=0.200},{R1=0.200},{R2=0.600},{C1=0.400},{C2=0.500},{FDTROT=0},{PPATH=assemblies/darf_q11_asmtpl.prj},{CNSMASSEXACT=0.079},{GTIN=4052568275884}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
公司
Festo
描述
DARF-Q11 - 驱动轴
明细表
4835941 DARF-Q11-20
TNR
产品代号
4835941
4835941
TYP
型号
DARF-Q11-20
DARF-Q11-20
B1
30.000
30.000
mm
B2
30.500
30.500
mm
B3
37.200
37.200
mm
B4
2.500
2.500
mm
D1
12.000
12.000
mm
D2
15.000
15.000
mm
D3
35.000
35.000
mm
D4
螺纹
M4
M4
D5
12
12
mm
D6
4.500
4.500
mm
D7
8.000
8.000
mm
D8
12.000
12.000
mm
D9
12.000
12.000
mm
D10
7.000
7.000
mm
H1
7.500
7.500
mm
N1
4.000
4.000
mm
T1
25.100
25.100
mm
T2
13.500
13.500
mm
T3
4.400
4.400
mm
T4
1.600
1.600
mm
CNSMASSEXACT
重量
0.079
0.079
kg
GTIN
4052568275884
4052568275884
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求