magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
13239 FWSR-16
Festo
产品
气驱动器
气缸附件/驱动单元附件
活塞杆附件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/pirod_att/fwsr_asmtab.prj},{NB=13239 FWSR-16},{TNR=13239},{TYP=FWSR-16},{KDM=16},{B5=28.000},{D11=4.000},{D12=4.500},{D13=16.000},{D14=40.000},{D15=17.000},{L9=28.000},{L10=5.000},{L11=3.000},{AN=2.000},{B6=3.000},{D8=3.500},{D9=7.000},{D10=10.000},{L7=23.800},{L8=4.300},{L12=13.000},{N=11.500},{CNSMASSEXACT=0.051},{R=0.600},{LC=0.400},{DIN127D=3.000},{DIN912DG=3.000},{DIN912L=12.000},{DIN84D=0.000},{DIN84L=0.000},{DIN916D=0.000},{DIN916L=0.000},{PPATH=assemblies/fwsr_asmtpl.prj},{GTIN=4052568065966}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
公司
Festo
描述
FWSR - 插入式法兰
明细表
13239 FWSR-16
TNR
产品代号
13239
13239
TYP
型号
FWSR-16
FWSR-16
mm
KDM
额定尺寸
16
16
mm
B5
28.000
28.000
mm
D11
4.000
4.000
mm
D12
4.500
4.500
mm
D13
16.000
16.000
mm
D14
40.000
40.000
mm
D15
17.000
17.000
mm
L9
28.000
28.000
mm
L10
5.000
5.000
mm
L11
3.000
3.000
mm
AN
2.000
2.000
mm
B6
3.000
3.000
mm
D8
3.500
3.500
mm
D9
7.000
7.000
mm
D10
10.000
10.000
mm
L7
23.800
23.800
mm
L8
4.300
4.300
mm
L12
13.000
13.000
mm
N
11.500
11.500
mm
CNSMASSEXACT
重量
0.051
0.051
kg
GTIN
4052568065966
4052568065966
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求