magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
177570 MKRV-12-PG-11
Festo
产品
气动连接系统
保护性导管系统
用于生产性套管的管接件
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/protectsys/fitt_protec/mkrv.prj},{NB=177570 MKRV-12-PG-11},{TNR=177570},{TYP=MKRV-12-PG-11},{D1=Pg 11},{D2=12.500},{D3=23.000},{L1=37.000},{L2=10.000},{SW=21.000},{DN=18.600},{DK=17.260},{CNSMASSEXACT=0.006},{GTIN=4052568038113}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
公司
Festo
描述
MKRV - 防护套管螺纹接头
明细表
177570 MKRV-12-PG-11
TNR
产品代号
177570
177570
TYP
型号
MKRV-12-PG-11
MKRV-12-PG-11
D1
Pg 11
Pg 11
mm
D2
12.500
12.500
mm
D3
23.000
23.000
mm
L1
37.000
37.000
mm
L2
10.000
10.000
mm
SW
扳手开口宽度
21.000
21.000
mm
DK
17.260
17.260
mm
CNSMASSEXACT
重量
0.006
0.006
kg
GTIN
4052568038113
4052568038113
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求