magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
177706 CQ-1/2-12H
Festo
产品
气动连接系统
快插式接头用于管的
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/push_fit/cq.prj},{NB=177706 CQ-1/2-12H},{TNR=177706},{TYP=CQ-1/2-12H},{INFO=},{AD=12},{A=30.80},{B=12.5},{C=0.0},{D=G1/2},{D1=0},{E=0.0},{NENN=8.65},{DMM=20.955},{L1=25.1},{F=29.8},{SW=27},{FORM=3},{CNSMASSEXACT=0.008},{ORD1=0.000},{Z=0.000},{L01=2.000},{L02=8.350},{L03=0.000},{L04=0.000},{L05=0.000},{L06=0.000},{D01=12.000},{D02=22.850},{D03=26.760},{D04=0.000},{D05=0.000},{D06=0.000},{D07=0.000},{V=1},{VH=1},{R=1.000},{W=0.000},{L07=0.000},{L08=0.000},{L09=0.000},{GTIN=4052568038557}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
公司
Festo
描述
CQ - 快插接头
明细表
177706 CQ-1/2-12H
TNR
产品代号
177706
177706
TYP
型号
CQ-1/2-12H
CQ-1/2-12H
INFO
有效期
Information
AD
直径
12
12
mm
A
30.80
30.80
mm
B
12.5
12.5
mm
C
0.0
0.0
mm
D
螺纹
G1/2
G1/2
D1
直径
0
0
mm
E
0.0
0.0
mm
L1
25.1
25.1
mm
F
直径
29.8
29.8
mm
SW
27
27
mm
CNSMASSEXACT
重量
0.008
0.008
kg
GTIN
4052568038557
4052568038557
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求