magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
30487 JMFH-5-1/8-S-B
Festo
产品
阀
电动和气动驱动的方向控制阀
应用特定型方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/el_pneu/app_spec/jmfh.prj},{NB=30487 JMFH-5-1/8-S-B},{TNR=30487},{TYP=JMFH-5-1/8-S-B},{VERS=5.000},{B0=1.000},{B00=0.000},{B01=56.500},{B02=0.350},{B03=19.500},{L0=0.000},{L01=0.000},{L02=0.000},{L03=0.000},{XY=0.000},{NDR=9.728},{KDR=8.566},{B1=26.000},{B2=19.500},{B3=5.000},{B4=3.500},{B5=8.000},{B6=36.800},{B7=67.000},{D1=G 1/8},{D2=G 1/8},{D3=M 5},{D4=5.000},{D5=4.300},{D6=9.000},{H1=77.000},{H2=41.000},{H3=21.000},{H4=38.500},{H5=22.000},{H6=19.000},{H7=42.000},{H8=12.000},{H9=0.000},{H10=0.000},{H16=129.000},{H22=226.600},{H25=129.000},{L1=47.000},{L2=40.000},{L3=43.000},{L4=0.000},{L=0.000},{L5=0.000},{L6=0.000},{K=0.000},{NPT=0.000},{V=0.000},{CNSMASSEXACT=0.400},{S=0.000},{EX=0.000},{GTIN=4052568113698}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 38
HELP_VARIABLE
公司
Festo
描述
JMFH - 电磁阀
明细表
30487 JMFH-5-1/8-S-B
TNR
产品代号
30487
30487
TYP
型号
JMFH-5-1/8-S-B
JMFH-5-1/8-S-B
B1
26.000
26.000
mm
B2
19.500
19.500
mm
B3
5.000
5.000
mm
B4
3.500
3.500
mm
B5
8.000
8.000
mm
B6
36.800
36.800
mm
B7
67.000
67.000
mm
D1
螺纹
G 1/8
G 1/8
D2
螺纹
G 1/8
G 1/8
D3
螺纹
M 5
M 5
D4
5.000
5.000
mm
D5
4.300
4.300
mm
D6
9.000
9.000
mm
H1
77.000
77.000
mm
H2
41.000
41.000
mm
H3
21.000
21.000
mm
H4
38.500
38.500
mm
H5
22.000
22.000
mm
H6
19.000
19.000
mm
H7
42.000
42.000
mm
H8
12.000
12.000
mm
H9
0.000
0.000
mm
H10
0.000
0.000
mm
H16
129.000
129.000
mm
H22
226.600
226.600
mm
H25
129.000
129.000
mm
L1
47.000
47.000
mm
L2
40.000
40.000
mm
L3
43.000
43.000
mm
L4
0.000
0.000
mm
L5
0.000
0.000
mm
L6
0.000
0.000
mm
CNSMASSEXACT
重量
0.400
0.400
kg
GTIN
4052568113698
4052568113698
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求