目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - 4CCT12M
FG INOX
Food industry
CLAMP Range
CLAMP Ferrules
Powered by
CAD模型選擇
{fginox/agro_alimentaire/clamp_range/clamp_ferrules/a_4cct_mc.prj},{NB=fginox_4CCT12M},{REF=4CCT12M},{DX=12},{A=25},{L=20},{WEIGHT=0.02},{NATURE=316L},{L1=20.000},{L2=4.000},{L3=5.800},{D1=9.700},{D2=25.000},{D3=12.000},{LX1=2.000},{DX1=18.000},{DX2=21.500},{LX2=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
FG INOX
Description
A.4CCT_MC - MICRO CLAMP FERRULES Stainless steel 316L
Bill of material
FG INOX - 4CCT12M
REF
Reference
4CCT12M
4CCT12M
DX
ø
12
12
A
25
L
20
WEIGHT
Weight
0.02
kg
NATURE
Nature
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求