目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - MF65G
FG INOX
Industry
ISO Threaded unions and accessories
Conical seat casting unions
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/conical_seat_machined_unions/i_mf_g.prj},{NB=fginox_MF65G},{REF=MF65G},{DN=65},{G=2\"1/2},{GX=75.184},{L=88},{R=80},{S=92},{T=71},{WEIGHT=1.125},{RAC=Gaz/BSP},{PPATH=i_mf_g/i_mf_g_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
FG INOX
Description
I.MF_G - ISO Threaded unions Conical seat MALE / FEMALE MACHINED UNIONS Stainless steel 316L
Bill of material
FG INOX - MF65G
REF
Reference
MF65G
MF65G
DN
65
65
G
2"1/2
2"1/2
L
88
88
mm
R
80
80
mm
S
92
92
mm
T
71
71
mm
WEIGHT
Weight
1.125
1.125
kg
RAC
Connection
Gaz/BSP
Gaz/BSP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求