目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - BM100G
FG INOX
Industry
ISO Threaded unions and accessories
Plugs and caps
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/plugs_and_caps/i_bm_g.prj},{NB=fginox_BM100G},{REF=BM100G},{DN=100},{G=4\"},{GX=113.030},{L=47},{E=12},{H=118},{WEIGHT=3.840},{RAC=Gaz/BSP},{FOR=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
FG INOX
Description
I.BM_G - ISO Threaded unions and accessories Plugs and caps MACHINED HEXAGON HEAD MALE PLUGS Stainless steel 316L
Bill of material
FG INOX - BM100G
REF
Reference
BM100G
BM100G
DN
100
100
G
4"
4"
L
47
47
E
12
12
H
118
118
WEIGHT
Weight
3.840
3.840
kg
RAC
Connection
Gaz/BSP
Gaz/BSP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求