目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
FG INOX - 4MOUSTE12
FG INOX
Stainless steel fasteners
Marine Hardware, Closing fittings
Marine Hardware, Closing fittings
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/marine_hardware_closing_fittings/marine_hardware_closing_fittings/v_4mouste.prj},{NB=fginox_4MOUSTE12},{REF=4MOUSTE12},{L=75},{D=12},{S=4},{A=13,5},{E=8},{D1=8},{X=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
FG INOX
Description
V.4MOUSTE - Marine hardware, closing fittings SWIVEL EYE BOLT SNAP Inox A4 / S.S 316
Bill of material
FG INOX - 4MOUSTE12
REF
Reference
4MOUSTE12
4MOUSTE12
L
75
75
D
12
12
S
4
4
A
13,5
13,5
E
8
8
D1
8
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求