目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
fginox 4MOUS6
FG INOX
Stainless steel fasteners
Marine Hardware, Closing fittings
Marine Hardware, Closing fittings
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/marine_hardware_closing_fittings/marine_hardware_closing_fittings/v_accamp.prj},{NB=fginox_4MOUS6},{REF=4MOUS6},{L=60},{E=10},{O=9},{D=6},{L1=28.400},{D1=28.799},{E1=8.000},{O1=8.000},{PPATH=v_accamp/v_accamp_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
FG INOX
Description
V.ACCAMP - Marine hardware, closing fittings SPRING HOOKS Inox A4 / S.S 316
Bill of material
fginox_4MOUS6
REF
Reference
4MOUS6
4MOUS6
L
60
60
E
10
10
O
9
9
D
6
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求