FLEXA LKI-M 15020014225
Flexa
Protective conduit
LKI One-part plastic screwed conduit connector with integrated ferrule and turnable connecting thread
Powered by
CAD模型選擇
{flexa/connectors/lki/lki_m.prj},{NB=FLEXA LKI-M 1502001422521},{AD=21},{METR=M25 x 1.5},{AUS=2},{VE=1},{VERS1=4},{I=14.5},{B=30.0},{C=11.0},{D=48.0},{SW=27},{METRAUSSEN=25.000},{METRKERN=23.160},{PMETR=1.5},{L=3.000},{K=18.900},{J=43.900},{W=20.000},{A=26.600},{B1=22.000},{D1=15.800},{ES=16.800},{NG=18.500},{R=1.500},{AUD=30.000},{BD=26.000},{H=18.800},{JD=1.500},{LD=6.800},{GEW=0.980},{ARTG=15020014025},{ARTB=15020014225}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Flexa
Description
LKI-M - Plastic connector straight one-part with turnable connecting thread UL-file E86359
Bill of material
FLEXA LKI-M 15020014225
AD
Trade size
21
21
mm
METR
Thread EN 60423
M25 x 1.5
M25 x 1.5
AUS
Color
black
grey
black
grey
VE
Packet/Units
Large packing units
Small packing units
Large packing units
Small packing units
mm
ART
FLEXA No.
15020014225
15020014225
I
Smallest inner ø
14.5
14.5
mm
B
Largest outer ø mm
30.0
30.0
mm
C
Length of thread mm
11.0
11.0
mm
D
Total length mm
48.0
48.0
mm
SW
Wrench size across flats
27
27
mm
GEW
Weight
0.980
0.980
kg/100
VPE
Packet/Units
50
50
piece(s)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求