FLEXA US2-M 15018328010
Flexa
Protective conduit
US Safety-type screwed conduit connector with inner thread, Ferrule and sealing
Powered by
CAD模型選擇
{flexa/connectors/us2/us2_m.prj},{NB=FLEXA US2-M 15018328010},{AD=10},{METR=M10x1.5},{ART=15018328010},{ARTOLD=5018.328.010},{CD=7 x 10},{I=6.0},{B=19.0},{C=8.0},{D=26.0},{SW1=15.0},{SW2=17.0},{GL=21.000},{ESW1=16.500},{GT=15.000},{GEWAKT=13.000},{GTL=4.500},{KTL=9.000},{DA=19.000},{DB=8.500},{RD=8.500},{GEWA=10.000},{GEWK=8.160},{GEW=1.500},{VPE=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 34
HELP_VARIABLE
Company
Flexa
Description
US2-M - Metal connector, safety-type, sraight, metric inner thread acc. to EN 60423
Bill of material
FLEXA US2-M 15018328010
AD
10
10
mm
METR
EN 60423
M10x1.5
M10x1.5
mm
ART
FLEXA No.
15018328010
15018328010
ARTOLD
Flexa No.
5018.328.010
5018.328.010
CD
Conduit dimensions
7 x 10
7 x 10
mm
I
Smallest inner ø
6.0
6.0
mm
B
Largest outer-ø
19.0
19.0
mm
C
Lenght of thread
8.0
8.0
mm
D
Total height
26.0
26.0
mm
SW1
Wrench size across flats
15.0
15.0
mm
SW2
Wrench size across flats
17.0
17.0
mm
GEW
Weight
1.500
1.500
kg/100
VPE
Packing unit
10
10
piece(s)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求