FLEXA RQG-N 15020056206
Flexa
FLEXAquick
RQG, Plastic (PA), IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqg/rqg_n.prj},{NB=FLEXA RQG-N 15020056206},{AUS=Black},{ART=15020056206},{ARTOLD=5020.056.206},{VERS1=6},{AD=21.2},{G=1/2\"},{BX2=0.000},{VERS3=6},{I=15.5},{B=29.5},{C=13.0},{D=44.5},{SW=27},{NDM1=21.336},{KDM1=18.631},{BX1=23.400},{DX1=3.000},{DX2=3.500},{DX3=2.000},{DX4=8.500},{BX3=33.000},{WX1=17.000},{VERS2=2.000},{BX4=10.000},{DX7=8.500},{DX8=4.000},{BX5=23.700},{BX6=14.000},{BX7=21.000},{DX9=0.000},{DX10=26.500},{DX11=19.000},{WX2=0.000},{BX8=19.800},{BX9=21.600},{BX10=26.000},{BX11=29.500},{BX12=0.000},{BX13=22.600},{DX12=4.000},{DX13=6.000},{DX14=8.000},{DX15=11.500},{GEW=1.00},{VPE=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Flexa
Description
RQG-N - Plastic quick screw connector with NPT- outer thread
Bill of material
FLEXA RQG-N 15020056206
AUS
Color
Black
ART
FLEXA No.
15020056206
15020056206
AD
Trade size Tubing outer-ø
21.2
21.2
mm
G
Thread NPT
1/2"
1/2"
VERS3
Number of spanner surfaces
6
6
I
Smallest inner ø
15.5
15.5
mm
B
Largest outer ø
29.5
29.5
mm
C
Length of thread
13.0
13.0
mm
D
Total length
44.5
44.5
mm
SW
Wrench size across flats
27
27
mm
GEW
Weight
1.00
1.00
kg/100
VPE
Packing unit
50
50
piece(s)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求