FLEXA RQW-F 15020077221
Flexa
FLEXAquick
RQWF Plastic connector, quick-type elbow flange 90° incl. flange-sealing
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqw_f/rqw_f.prj},{NB=FLEXA RQW-F 15020077221},{AUS=1},{AD=28.5},{A=27.0},{B=65.5},{C=61.000},{D=53.0},{H=0.0},{H1=6.600},{G=37.0},{F=45.0},{E=85.5},{VERS1=2},{R1=30.500},{R2=6.250},{FD=7.000},{R3=16.500},{TL=28.000},{FB=11.000},{FH=9.200},{AF=5.000},{GEW=0.50},{VPE=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Flexa
Description
RQW-F - Plastic connector, quick-type elbow flange 90° incl. flange-sealing
Bill of material
FLEXA RQW-F 15020077221
AUS
Color
black
gray
black
gray
ART
FLEXA No.
15020077221
15020077221
AD
Trade size Tubing outer-ø
28.5
28.5
mm
A
27.0
27.0
mm
B
65.5
65.5
mm
C
61.000
61.000
mm
D
53.0
53.0
mm
H
0.0
0.0
mm
H1
6.600
6.600
mm
G
37.0
37.0
mm
F
45.0
45.0
mm
E
85.5
85.5
mm
GEW
Weight
0.50
0.50
kg/100
VPE
Packing unit
10
piece(s)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求