FPAX42-BFM40B
Flexicon
Non-metallic conduits and fittings
FPAX
straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpax/straight/fpax_str_swi_brass_int_thr.prj},{NB=FPAX42-BFM40B},{CLR=Black as standard},{DES=NPB Int Metric},{CT=FPAX},{NW=36},{CS=42},{A=M40x1.5},{T1=BFM40},{NDM=40.0000},{KDM=38.1600},{B=14},{C=92},{D=63},{E=32.5},{FAC=57},{FAF=52},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=64.000},{HEXL=6.000},{MHEXL=10.000},{SMCL=6.000},{LMCL=13.000},{VER=1.000},{SW=60.000},{CNL=38.000},{RL=42.000},{RD=42.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Flexicon
Description
FPAX-BT-F - Straight, swivel brass conduit fitting, internal thread
Bill of material
FPAX42-BFM40B
CNSORDERNO
order number
FPAX42-BFM40B
FPAX42-BFM40B
CLR
Colour
Black as standard
DES
Description
NPB Int Metric
NPB Int Metric
NW
European size
36
36
CS
Conduit Size
42
42
A
Thread
M40x1.5
M40x1.5
B
Length
14
mm
C
Length
92
92
mm
D
Diameter
63
63
mm
E
Diameter
32.5
32.5
mm
FAC
Diameter
57
57
mm
FAF
Width across flats
52
52
CNSMAT
Material
PA66 & Nickel Plated Brass
mm
INFO
HTML (online)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求